N-Channel JFET Switch

Obsolete

Overview

N-Channel JFET Switch This device is designed for analog or digital switching applications where very low On Resistance is mandatory. Sourced from Process 59.

Replacement Active Part Number: J105

  • This product is general usage and suitable for many different applications.
  • -
  • -

Tools and Resources

Product services, tools and other useful resources related to J105 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Package Size (mm)

Reference Price

J105

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

N-Channel

500000

-

25

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.